triflex R product overview

The six versions of the triflex R e-chain

TRE e-chain

TRE easy to fill

TRC e-chain

TRC closed with protection against swarf

TRCF e-chain

TRCF closed with snap-lock mechanism

TRL e-chain

TRL lightweight and cost-effective

TRLF e-chain

TRLF lightweight and with snap-lock mechanism

TRX e-chain

TRX telescopic and twistable in an e-chain

TRHD product photo

TRHD heavy duty - strong and robust

TRE and TRC in ESD

triflex R electrostatically dissipative (ESD)

Accessories for triflex R e-chains

triflex R mounting brackets

Mounting brackets for triflex R chains

triflex R attachments to axis 6

Connections for the sixth robot axis

triflex R axis 6 gliding feed-through

Gliding feed-through

Protection for triflex R

Protection for triflex R e-chains - simply safe

triflex R locks

TRE Locks - small but indispensable

Retraction systems for triflex R e-chains

RS module - the all-rounder system

RSP module - the powerful system

RSE module - compact for small robots

RSE module - linear and space-saving

RSEL & RSSL module - linear, space- and cost-saving

Universal installation set - angled tube for fibre-rod

Chain sets and accessories for triflex R retraction systems

Fibre-rod module product image

Fibre-rod module - the simple "fishing rod"

e-chain set RS module product image

e-chain set for RS module

e-chain set RSP module product image

e-chain set for RSP module

e-chain set RSE module product image

e-chain set for RSE module with deflection

Adapter plates for retraction systems

Adapter brackets - suitable connection without drilling

Adjustment unit for RS and RSP retraction systems

Universal adjustment unit - always fits

Energy supply for robot axis 1

twisterchain product image

twisterchain - up to 360° rotation

SRM product image

SRM - rotation angle up to 380°

Swivel bracket product image

Swivel bracket - rotations up to 270°

Energy supply on the cobot

Cobot clamps product image

Clamps made of plastic - fastened with hook-and-loop strip

UR metal cobot clamps product image

Cobot clamps - metallic for universal robots

HRC clamps product image

HRC clamps - a safe, well-rounded solution

Cobot clamps Fanuc CRX product image

Clamps made of plastic - for Fanuc CRX

Consulting

I look forward to answering your questions

Shipping and consultation