Universal adjustment unit for RS and RSP retraction systems

Adjustment unit for triflex-R with two perforated metal profiles.
  • Wide adjustment range of ± 250 mm
  • Can be combined with the igus® adapter brackets
  • Facilitates alignment even in cramped robot cells
  • Weight: 5.0 kg
triflex R adjustment unit with dimensions 520, 490, 380 and 0 ±250 mm.
Dimensioned technical drawing of a triflex R adjustment unit, 133 mm wide and 70 mm high.

suitable retraction systems

triflex R energy chain guided in a U shape on a mounting plate.

RS retraction system

triflex R guiding system with RSP and two horizontal cable carrier elements.

RSP retraction system