Cleanroom products up to ISO Class 1

Components for display robots or pick-and-place applications in semiconductor manufacturing and microelectronics

  • Save on installation space and weight
  • Low noise and low vibration
  • Fast delivery and easy installation
  • Easy-to-open e-chains for quick cable replacement
  • Tested long service life with guarantee: > 50 million double strokes
  • Chains, cables and connectors available individually from batch size 1 – or as a complete system from a single source

Cleanroom compatible products

Energy chains

Cleanroom-compatible e-chain in front of a laboratory background.

Cables and hoses

chainflex cable for cleanrooms with shielded conductors and a clean outer jacket.

Linear guides

Cleanroom-compatible linear guide in front of a laboratory.

Slewing ring bearings

Cleanroom-compatible PRT slewing ring bearing in front of a laboratory background.

Products according to cleanroom class

ISO 14644-1FED STD 209E GMP (non-operational) Max. particles (0.5 micron) m³ Max. particles (0.5 micron) f³ igus products that meet the standard
1N/A N/A Energy chains, Cables, Corrugated tubes, Pneumatic hoses
2N/A N/A see above
3135 see above + Linear guides
410352see above
5100A & B 3,520 100 see above
61,00035,200997 see above
710,000C352,000 9,967see above
8100,000D3,520,000 99,675 see above
9N/A 35,200,000 996,747 see above

Cleanroom tests according to ISO 14644-14 for fast customer developments


Questions & answers regarding cleanroom technology products

Cable carrier in an automation system with colored cables and a drive motor.
  • respective pairing of shaft and plain bearing material
  • other application parameters such as load, speed, etc.

Successful in use in cleanroom applications

Durable energy supply systems for positioning systems in electronics production

igus automation system with cable carriers and metal assemblies in a technical installation.

Clean energy supply for adhesive dispenser for camera modules

System in a cleanroom with an automatic dispenser for camera modules.

Lubrication-free lead screw and linear technology in filling systems for reaction vessels

Automated filling line with conveyor, containers and control panel.

Cleanroom 3D printer

3D printer in a closed test cell with filament guide and part holder.

Linear system with air bearings for high-precision adjustments

e-skin flat guides cables in an automated system.

Energy supply systems in semiconductor production

Cleanroom test device with a transparent orange protective housing on a stand.

Wafer handling

Wafer handling in a cleanroom with a conveyor belt and transport modules.

drylin TR high helix thread nuts for laboratory equipment

Laboratory robot in a closed protective enclosure with a gripper arm above a test platform.

Samples and further information

Cleanroom brochure with products for cleanroom applications and igus motion plastics.

Cleanroom product brochure

igus corner stand-up sample box in three views.

XXL sample box

ESD cable chain for cleanrooms with two cable carriers in front of a circuit board background.

Information on ESD