Cables for energy chains

Cables for moving applications: chainflex®

chainflex® cables from igus® in the online shop

Shop

Configurators for chainflex® cables

Configurators and more

Information on chainflex® cables

Knowledge

What types of cables are available from igus®?

Cable types

Drive technology with chainflex

Drive Tech

Why should I go for chainflex®?

From super to super cost-effective

What advantages do our cables offer?

  • 30 years of experience
  • 4-year guarantee
  • Tested in our own laboratory on over 5,000 square metres, 125 test systems, over 800 ongoing tests
  • Huge range with 1,354 cables types for data, bus and hybrid systems, control system and drive
  • Predictable and/or configurable service life
  • Available from stock, from 1m length and within 36h
  • Cables for every type of movement: horizontal, vertical, torsion, high speed
  • Freely available samples
  • 50% time reduction when stripping due to unique CFRIP technology
  • Optionally with intelligent tensile strength monitoring from smart plastics for exceptionally heavy-duty cables

chainflex cables in use - exciting practical examples from our customers

Predictable safety thanks to laboratory and field experience

chainflex works - guaranteed and certified!

UL-verified

New cable products 2026

Approvals and standards

CF CASE

chainflex CASE

What are chainflex cables for motion?

Sensor for a smart cable | i.Sense CF.P

  • The CF.P sensor measures the tensile forces on the cables
  • Permanently increased tensile forces can lead to cable damage and in the worst case, cable fire
  • The CF.P sensor identifies maintenance that has been carried out incorrectly on the cables

Customer application examples

Pick and place machine

Pick and place machine

Large machining centres

Large machining centres

Mechanical engineering

Fibre Optic Cables (FOC) for the automation technology

Ship unloader

Energy chains from igus in stainless steel housing

More applications

Applications with chainflex cables for motion
readycable

readycable

readycable

Energy chains

readychain

readychain

More information on chainflex cables

Tested on over 5,000m²

chainflex® test laboratory

chainflex catalogue

chainflex® catalogue