igus automation solutions with robotic arm and linear axis for education.

Robots for schools, colleges and universities

Two students stand next to an igus robot cell with a collaborative robot arm.

Practical robotics training

  • Practical relevance guaranteed: The robots developed and produced by igus® for the industry are used in the training courses. This ensures a seamless introduction to industrial robotics.
  • Safety: igus® products are CE-compliant and therefore fulfil applicable safety standards.
  • Cost-effective solutions: Whether individual components to build yourself or complete systems - customise the scope of the solution to your requirements.
Two people work together on a laptop at the LCA workshop.

Low Cost Automation in everyday teaching

Several apiro articulated modules on a grey background.

Apiro® Robotics kit

Robot arm next to a laptop showing igus control software on a gray background.

Programming robots

Robotics accessories at RBTX®

Robot cells

  • Weight 80.00 kg
  • Size L x W x H: 1,000 x 937.23 x 2,030 [mm]
  • Version with attachment openings or with doors
Robot cell with LCAI ReBeL Education Kit in an aluminum frame.

ReBel® 6-axis robot

  • Payload up to 2kg
  • Up to 664mm working radius
  • Processes from 4s
  • Repeatability: ±1mm
Low-Cost Robotics robot arm for automation applications.

Linear robots

  • Individual stroke of up to 6m
  • Loads up to 85kg
  • Configurable online, requested in five minutes
Room gantry with gantry robot on aluminium profiles.

robolink® DP articulated arm robot

  • Precision < 1mm
  • Max. payload 3kg
  • Up to 790mm reach
igus robot arm for automation in an industrial application.

SCARA

  • Up to 20N payload
  • Up to 3,000mm x 560mm workspace
  • Processes from 1.5s
  • Repeatability: ± 0.5mm
SCARA robot with a four-axis gripper unit and cable hoses.

Delta robot

  • Up to 50N payload
  • Up to 660mm (3-axis) and up to 700mm (2-axis) working diameter
  • Processes starting from 1s
  • Repeatability: ±0.5mm
Two-axis delta robot with parallel kinematics for automation applications.