Types of robots for industry

The right robot for every application scenario

igus robot joint module for a compact automation solution.

Cobot

  • Up to 2.0kg load capacity
  • 664mm reach
  • Pick & place, screwing, assembly
WILCA DP robot arm in side view.

Articulated arm robot

  • Up to 3.0kg load capacity
  • 790mm reach
  • Pick & place, handling, welding
Portal kinematics with linear guides and a lead screw drive for automation.

Linear robots

  • Up to 10kg load capacity
  • ±0.5mm repeatability
  • Palletising, gluing and dosing, screwing
Delta robot in an aluminium frame.

Delta robot

  • Up to 5.0kg load capacity
  • 60 picks/minute
  • Sorting, conveyor belt picking, quality assurance
SCARA robot with vertical arm and suction gripper.

SCARA robot

  • Up to 3.0kg load capacity
  • ±0.5mm precision
  • Laboratory automation, pick & place
Seven-axis robot arms on linear rails in a staggered arrangement.

7th axis

  • Simple integration of almost all manufacturers
  • Up to four times larger working area
  • CE-compliant system
RebelMove robot with gripper arm on a mobile chassis.

Mobile robotics

  • 50kg load capacity + up to 100kg towing weight
  • Integrated fleet management
  • Simple integration
Selection of igus sensors and accessory modules for automation and monitoring systems.

Robot accessories

  • Choice from over 150 manufacturers
  • Compatibility guarantee
  • 95% of all solutions under €12,000
Several modular drive units for robotics with round flanges and motors.

Modular robotics

  • Flexibly expandable systems
  • Customised solutions
  • Infinite combination possibilities

Areas of application for robots - practical examples

igus LCA students stand next to a robot cell with a robotic arm.

Robotics for universities/colleges

Tapofix measuring head checks a metal part in a production setup.

Gluing robot

Low-Cost Robotics delta robot removes weeds without chemicals beside a farm machine.

Weed killer