Interior of an industrial hall with machinery and automation structures around a large circular installation.

igus test laboratory: Research on 5,500m²

Proven, predictable, tested

igus guarantee: Long Life, up to 4 years guarantee.

What is tested?

  • 2,000m² outdoor test area for energy chains and chainflex cables with particularly long travels
  • 1,500m² test area for chainflex cables in our own energy chains
  • 1,500m² Test Area in the new factory hall
  • 300m² test area for iglidur plain bearings, drylin linear bearings and Low Cost Automation - the latter partly under real conditions in quality assurance
  • 200m² Test Area for igus:bike and bicycle components
e-chain on an automated outdoor test rig in the laboratory.

How many tests are conducted in the igus laboratory?

  • Over 17,000 tests in total, around 5,000 of them with e-chains and chainflex in addition to approx. 12,000 with dry-tech (rotating, pivoting, linear, tumbling, heated, underwater etc.)
  • 10 billion e-chain cycles
  • 3,500 tested cables
  • 1,000 customised tests
  • Up to 800 tests running in parallel

Test laboratory with a test rig and digital analysis of test data.

What happens to the test data?



Tribology and tribo-polymers

Tribology is the core of our motion plastics

What are tribo-polymers?