Energy chains, cables and bearing technology for the semiconductor industry

Semiconductor manufacturing equipment with a closed process module and an operator in cleanroom clothing.

Selected products for the semiconductor industry

e-skin soft

Two-part corrugated tubes

  • Cleanroom-compatible according to IPA ISO Class 1
  • Two parts, consisting of upper and lower shell
  • Quick assembly thanks to "zip" function
  • For fast, short unsupported applications
igus energy chain system for guiding cables and hoses.

e-chain for high dynamics

  • Cleanroom-compatible according to IPA ISO Class 1
  • Optimised design without measurable abrasion
  • Particularly quiet operation
  • Side parts made of the material ESD, preventing static charging
CHAINFLEX CLEAN cables with removed background, four variants and one with an air channel.

Cables in cleanrooms

  • With highly abrasion-resistant jacket materials
  • Guaranteed service life of 20 million strokes with a radius of 70mm
  • The combination of CFCLEAN and e-skin flat
drylin T linear slide with side guide and mounted profile.

Dry-running linear guides

  • No lubrication or maintenance
  • Certified for use in cleanrooms according to ISO Classes 6 to 3
  • Particularly quiet running
Round igus component with holes for a bearing or rotary connection.

Slewing ring bearing for minimum particle emissions

  • Ready-to-install slewing ring bearing for lubrication-free dry operation
  • Maintenance-free sliding elements with low particle emissions
  • Ring made of lightweight anodised aluminium
Ball bearing with white plastic rings and steel balls, cut out.

Lubrication-free and maintenance-free ball bearings

  • Ball bearings made from high-performance plastics for low-friction dry operation
  • Around 50% more cost-effective and lighter than conventional stainless-steel ball bearings

Customer application examples

Dissipative ESD energy chains and lubrication-free bearings in the testing of printed circuit boards

The cable chain guides cables in a SPEA Flying Probe tester.

Linear system with air bearings for high-precision adjustments

e-skin flat guides cables in an automated system.

Cable guide in the volume pattern generator with over 31 million cycles per year

igus e-chain RBR guides cables cleanly and quietly in a cleanroom application.

Semiconductor automation system

Cleanroom test device with a transparent orange protective housing on a stand.

Product brochure and further information

Cleanroom brochure with products for cleanroom applications and igus motion plastics.

Cleanroom product brochure

igus corner stand-up sample box in three views.

XXL sample box

ESD cable chain for cleanrooms with two cable carriers in front of a circuit board background.

Information on ESD