igus plain bearings online shop

Flanged bearing

Sleeve bearings

Thrust washers

Guide rings

Clip bearings

Two hole flange bearings

Double flange bearings

Disc springs

Split bearings

iglidur flange bearing with two mounting holes, preloaded.

Pre-loaded two hole flange bearings

Pictogram of an iglidur split bearing with anti-rotation feature.

Split bearings with anti-rotation feature

Clearance-free pre-loaded bearing with flange

Our best-selling products

iglidur J plain bearing with removed background.

Plain bearings made of iglidur J

  • Extremely low coefficient of friction in dry operation
  • Resistant to edge pressure
  • Mould-resistant according to DIN EN ISO 846
iglidur G FM plain bearing with flange.

Flanged bearings made of iglidur G

  • Withstand shocks and impacts
  • Particularly resistant to dirt and dust
  • Outstanding price-performance ratio
Black iglidur X T-bracket with hole, cut out on a white background.

Thrust washers made of iglidur X

  • Suitable for high temperatures
  • Withstand static loads of up to 150MPa
  • Resistant to chemicals
Flange bearing with two mounting holes and a central bushing.

Two hole flange bearings made of iglidur A180

  • For use in medical devices
  • Suitable for food contact
  • Very abrasion-resistant
Slotted iglidur plain bearing, cut out on a white background.

Clip bearings made of iglidur M250

  • Fogging behaviour according to DIN 75201-B
  • Good vibration dampening
  • Particularly resistant to dirt and dust
iglidur A181 plain bearing with a slit.

Guide rings made of iglidur A181

  • Compliant with FDA and EU 10/2011
  • High media resistance
  • Low moisture absorption

Your advantages in the igus plain bearing online shop

Available in 24 hours

Very large selection

Cost-effective with no minimum order quantity