Energy chains, cables and bearing technology for the display industry

The gripper head positions glass panes in the production process.

Selected products for the display industry

e-skin flat system with individual pods for cable guidance.

Flat cable guiding system

  • Cleanroom-compatible according to IPA ISO Class 1
  • Modular, compact design
  • Cables can be replaced in minutes
  • Available with customised CFCLEAN stranding structure for high reliability as an option
e-skin soft

Two-part corrugated tubes

  • Cleanroom-compatible according to IPA ISO Class 1
  • Two parts, consisting of upper and lower shell
  • Quick assembly thanks to "zip" function
  • For fast, short unsupported applications
igus energy chain system for guiding cables and hoses.

e-chain for high dynamics

  • Cleanroom-compatible according to IPA ISO Class 1
  • Optimised design without measurable abrasion
  • Particularly quiet operation
  • Side parts made of the material ESD, preventing static charging
Cleanroom-compatible upper run support at a machine opening.

Cleanroom-compatible roller supports for e-chains

  • Upper run of the cleanroom-compatible E6.52 energy chain is supported on long travels
  • Particle emission from gliding is eliminated
  • Motorised rocking of the roller guide reduces contact
CHAINFLEX CLEAN cables with removed background, four variants and one with an air channel.

Cables in cleanrooms

  • With highly abrasion-resistant jacket materials
  • Guaranteed service life of 20 million strokes with a radius of 70mm
  • The combination of CFCLEAN and e-skin flat is certified according to Cleanroom Class 1
drylin T linear slide with side guide and mounted profile.

Dry-running linear guides

  • No lubrication or maintenance
  • Certified for use in cleanrooms according to ISO Classes 6 to 3
  • Particularly quiet running
Ball bearing with white plastic rings and steel balls, cut out.

Lubrication-free and maintenance-free ball bearings

  • Ball bearings made from high-performance plastics for low-friction dry operation
  • Around 50% more cost-effective and lighter than conventional stainless-steel ball bearings
Plastic barstock in various colors and shapes stacked together.

Bar stock for customised components

Product brochure and further information

Cleanroom brochure with products for cleanroom applications and igus motion plastics.

Cleanroom product brochure

igus corner stand-up sample box in three views.

XXL sample box

ESD cable chain for cleanrooms with two cable carriers in front of a circuit board background.

Information on ESD