Energy chains for simple applications

E-chain guide in a metal installation with the chain moving alongside a machine.

zipper

e-chain zipper cable carrier with openable segments.

Lightning-fast opening and closing with "zip fastener"

  • Inner heights: 9 to 32 mm
  • Crossbar on a strap on the outer radius
  • Quiet running due to small pitch of the chain links
  • Also available as a closed "tube version"
  • iF Design Awardfor zip design

zipper e-tubes

igus energy chain with zipper opening and cables.

Chip protection in a small installation space

  • Internal heights: 9 to 32 mm
  • lid on a belt on the outer radius
  • Tubular version for light dirt influence
  • Quiet running due to small pitch of the chain links
  • Also available as a closed "tube version"
  • iF Design Awardfor zip design

E1

iglidur E1 cable carrier with several links and an open center section.

cost-effective e-chain® for simple applications

  • Internal heights: 10 to 20 mm
  • Can be opened in the outer radius
  • Very easy to fill due to hinged lid
  • Easy to lengthen and shorten
  • UL94-V2 classifications

snapchain

igus cable holder for the e-chain, with straight and curved cable paths.

Quickly assemble cable assemblies

  • Available in two versions:
    • Loops openable along the outer radius
    • Loops openable along the inner radius
  • Favourable alternative to complex cable shears
  • Bendable in 1 or 2 directions
  • iF Design Award

energy supply for office and furniture

  • inner height: 21 mm
  • Push the cable into the inner radius
  • Easy to fill
  • Cable-friendly thanks to smooth inner contours
  • UL94-V2 certified