Zipper system – Zip-quick installation

  • Lightning-fast opening and closing
  • Small pitch for quiet, smooth running
  • High accelerations: 100 m/s2 and more

Series 047

Zipper cable carrier in side view with open end and size 9.

Series 07

Zipper energy chain with a 10.3 mm dimension.

Series 09

Zipper energy chain with open cover and size 15.

Series 15

Zipper cable carrier with one open segment and size 17.
Zipper series cable chain with an openable segment and 32 dimension marking.

Series 17

Series 17

Series R07

Zipper cable carrier for tight bend radii with 10.3 measurement.

Series R09

Zipper energy chain with closed guidance and 15 mm dimension marking.

Series R15

Red e-chain with open curved guide and size 17.

Series R17

e-kette Zipper R17 cable carrier with open segment and 32 dimension.

zipper ESD

More energy chain