Crane system with orange rails above the water.

Robust roller energy chain on ship unloaders over 400m travel

On this STS crane in Malaysia, a roller energy chain reduces the drive power by 75%.

Profile

  • What was needed: Crane cab: energy chain E4/4 (type 4040), load handling attachment (trolley): Rol-E-Chain 5050R.21/21/21.250.0, chainflex® -cable, stainless steel guide trough and enclosure
  • Requirements: Corrosive environmental conditions, dustgeneration
  • Industry: Crane, ship unloader
  • Customer success: complete energy supply solution from a single source, reliable solution for highly corrosive environmental conditions
Crane on a long pier over the water.

Problem

Solution

igus® energy chain on a crane, in stainless steel housing.

  • travel 73 m
  • Speed 19.8 m/min.
  • Acceleration 0.5 m/s2
  • Filling weight 4.1 kg/m
  • Various cables from the chainflex® programme
  • travel 90 m
  • Speed 189.6 m/min.
  • Acceleration 1 m/s2
  • Filling weight 41.03 kg/m
  • Used e-chain® Rol-E-Chain 5050R.21/21/21.250.0
  • All cables igus® chainflex®
  • Longitudinal travel (Cross Travel) 441.3
  • Acceleration is 0.1 m/s2
  • Speed is 30 m/min.