Roller energy chains - rolling instead of gliding

P4HD.56.R e-chain for cranes on an STS container crane.

Advantages of igus® roller-energy chain at a glance:

  • Roller energy chains are safe, space-saving and very low-maintenance. Cable lengths can be reduced by up to 50 % (compared to festoon systems)
  • Significant reduction in drive power to less than 37 % for moving the energy chain
  • Travel distances of 1,000 metres and more
  • For high speeds of up to 10 m/s
  • Uniform rolling resistance for applications with dirt
e-chain P4 cable carrier in grey and black.

System P4

igus energy chain with visible sensor housing and radio symbol for a monitoring solution.

System P4.1

Several cable carriers in a stacked guidance system.

System P4HD.1R

E4.1R_frei energy chain with a magnified view of the joint.

System E4.1R

On STS crane

In Stacker

In bucket wheel excavators

Test for long travel distances

Frequently asked questions (FAQ) for roller energy chain

Determine service life

The igus lifetime calculator shows a service life calculation for cable carriers and a 4-year guarantee.

have the energy chain recycled

Chainge recycling with plastic waste and a recycling symbol.