Mounting brackets for TRC, TRCF, TRE, TRL & TRLF

TR.60.087.0.B and TR.60.02 show the matching chain for the cable protection system.

Standard mounting bracket

triflex R cable carrier with two connection variants, marked 1, 2 and 3.
  • Quick and easy fixing of the energy chain
  • Shortest downtimes when replacing a filled triflex® R
  • Mounting bracket with strain relief teeth**(1**)
  • Mounting bracket without strain relief teeth**(2**)
  • mounting bracket as intermediate bracket**(3**)
  • Quick assembly with captive snap-lock mechanism
  • Adaptation holes for common robot types
  • End or intermediate mounting possible

Variants of the standard mounting bracket

Technical drawing of Triflex-R with three chain sections and dimensions A to F.

Standard mounting brackets with strain relief

triflex R standard dimensions with technical drawings of various sizes.

Standard mounting brackets without strain relief

triflex-R cross-sectional drawings with dimensions for different pipe diameters.

Light mounting bracket

triflex R Light energy chains with marked mounting points 1, 2 and 3 for cables.
  • Standard for TRL version, but also compatible with all triflex® R variants (TRC/TRE)
  • mounting bracket with short strain relief teeth (1)
  • mounting bracket without strain relief teeth (2)
  • mounting bracket as intermediate bracket (3)
  • cost-effective and lightweight
  • For easy 3D movement and load
  • Consisting of two halves, easy to mount

Variants of the light mounting bracket

TRIFLEX R AE Light with dimension lines on several links.

Light mounting bracket with strain relief

Technical drawing of several triflex-R chain sizes with dimensions.

Light mounting brackets without strain relief

Dimensioned drawings of the triflex R AE light variants with different sizes and diameters.

Swivelling mounting brackets

Two movable cable holders with cables in positions 1 and 2.
  • Versions with strain relief teeth (1)
  • Versions without strain relief teeth (2)
  • Self-aligning bearing with maintenance-free igubal® spherical plain bearings
  • Minimisation of the critical flexing cycle
  • Movements are designed to be gentler

Pendulum bearing with dimensioned front and side views.