TRX revolutionises 3D movement

Telescopic triflex® TRX - space-saving installation with a retraction length up to 36%

triflex R cable carrier module with orange cable connection.

TRXC as a completely closed version

triflex R cable carrier with orange cable connection, TRXE 1140x700.

TRXE as easy or open version

Telescopic and twistable combined in one e-chain

  • The TRX complements the functions of the triflex R series and now also makes them telescopic
  • Due to their patented design, the chain links of the TRX allow a length compensation of up to 36% to one another without losing the connection or the torsion resistance.
  • The rubber band inside the TRX retracts the links back to their starting point and the retraction force can be adjusted via the rubber band
  • Weight reduction of up to 83% compared to a solution with a retraction system (RSP)
  • The TRX design study is currently 100% compatible with the TRE.60.087.0.B, other chain sizes will follow.

Functional sample of the TRX e-chain®

TRX sleeve sample with e-kette TRX and smartphone display.

Experience the TRX from completely new angles

Tech up

Cost down

Proof

Sustainability

Cable guidance in the TRX

triflex R TRX cable carrier with arrows showing movement direction and three cable routing states.

Matthias Meyer explains the TRX on the igus trade show stand

  • 3D movement as with all triflex R e-chains
  • Torsion resistance as with all triflex R e-chains
  • Can be extended and shortened like all triflex R e-chains
  • Compatible with TRE and TRC in the relevant size
  • The key is that the TRX can also telescope

The proof

Industrial robot with triflex R TRX cable guidance in the test lab.

Suitable products for the TRX

Further products and options for the TRX

Triflex R CF energy chain for robots with a multicore cable cross-section.

chainflex robot cables

Triflex R cable carrier with guided cables at a machine connection.

TRX as readychain

triflex R Readycable with two connection cables and connectors.

readycable robot cables