Sliding bushings for triflex® R chains

Sliding feedthroughs without self-aligning bearings

  • Smooth movement and guidance of the triflex® R e-chain® on the robot
  • Defined guidance of the triflex® TRC, TRE and TRL on the robot

Gliding feed-through functionality

  • Ensures smooth running of the e-chain®
  • For guidance of the e-chain® on the robot
  • Useful use in connection with retraction systems
  • In the video, the gliding feed-through is mounted on the front section of the retraction system

Sliding bushings with self-aligning bearing

  • apart from the self-aligning bearing, there is no difference between TR.XX.05 without self-aligning bearing and TR.XX.07 with self-aligning bearing
  • for even more freedom of movement with defined guidance of the triflex® TRC, TRE and TRL on the robot