Transparent gripper or robot cable in an energy chain on a cobot.

Brackets for energy chains and protective hoses on cobot robot arms

  • Can be used universally for different robot arm diameters
  • Suitable for the igus triflex R series TRC/TRE/TRL 30, 40 and 50
  • Silicone-free and therefore also suitable for the automotive industry
  • Compact, standardised design
  • Slim and lightweight design
  • Can also be combined with corrugated tube systems
  • Virtually no interfering edges for a low risk of injury
  • Installed and retrofitted in a few simple steps
  • Low cost extension in the igus cobot accessories
    product range

Single clamp or complete Universal Robots kit

Cobot clamp as a single part

Various cobot single clamps for securing cables or hoses.

Universal robots kit

Universal Robots grippers and cable protection hose for robot applications.

Accessories

Clamp for axis 6

Clamping bracket for pipe fastening with screws.
  • UR3(e)
  • UR5(e)
  • UR10(e)

Spring rod holder for UR10(e)

TRIFLEX cable carrier on a robot arm with a “New” label.
  • strong & defined cable guide up to the tool
  • plug and play for UR10 + UR10e
  • suitable for the 600mm spring rods TRE.F.40.0600.1.0.B or TRC.F.40.0600.1.0
Cable clip with tab and hook-and-loop tape for cable routing.

Cable Clip

Buy Cable Clip

Selection of cobot clamps

triflex R cobot clamp for fastening to the robot arm.

Standard clamp

triflex R Cobot clamp with strain relief for guiding the energy chain.

with strain relief

triflex R Cobot clamp for mounting a cable carrier system.

without strain relief

triflex R Cobot Clamp with protector for cable guidance on the robot arm.

with protector

triflex R Cobot clamp with PMA clip for guiding cables and hoses.

with PMA clip

Accessories for cobots

Clamping bracket for pipe fastening with screws.
  • Ensures the correct fastening option and sufficient distance between the e-chain and axis 6
  • suitable for UR3(e) = TR.918.027
  • suitable for UR5(e) = TR.918.012
  • suitable for UR10(e) = TR.918.002

Fibre-rod bracket for UR10(e)

TRIFLEX cable carrier on a robot arm with a “New” label.

Fibre-rod for spring rod holder (TR.917.924)

  • TRE.F.40.0600.1.0.B
  • TRC.F.40.0600.1.0

Assembly of cobot clamps

triflex R TRE B with a movable end and an orange-marked ball joint.

TRE.30.050.0.B | TRE.40.058.0.B

  • "easy" design
  • Very easy to fill
  • Simply press cables in
triflex R TRL energy chain system on a shaft.

TRL.30.050.0 | TRL.40.058.0

  • Lightweight version with "easy" design
  • Very easy to fill
  • Cost-effective
triflex R TRC energy chain for guiding cables and hoses in motion.

TRC.30.050.0 | TRC.40.058.0

  • Closed design
  • Chip protection
  • Smooth outer contour