Wear-resistant and quiet: xiros® two-component ball bearings

Tech up

  • Dimensionally stable and vibration-damping at the same time
  • For higher speed
  • Very quiet

Reduce costs

  • Long service life thanks to the combination of two polymers

Proof

sustainability

  • Environmentally friendly, as no additional lubricants are required
  • igus® supports the circular economy of plastic and invests in chemical recycling. More at: igus ®.de/sustainability

Two-component ball bearing in a 360° product view.
Comparison of sound pressure level for two 2k bearings: BB-6000-B180-30-ES is higher than BB-6000-2KD180-35-ES.
Comparison of sound pressure level for two 2k bearings: BB-6000-B180-30-ES is higher than BB-6000-2KD180-35-ES.

News presentation