Metal-free cycling - design study: xiros® wheel bearing for the igus:bike

Two-component ball bearing in cross-section.

Tech up

  • Wear-resistant and resilient
  • Smooth running
  • Innovative 2-component ball bearing combines resilience and smooth running

Reduce costs

  • Metal wheel bearings out, lubrication- and maintenance-free plastic ball bearings in

Evidence

sustainability

  • The igus:bike® made from recycled plastic does not rust and requires no lubrication or maintenance
  • igus® supports the circular economy of plastic and invests in chemical recycling. More at: igus ®.de/sustainability

igus bike with benefits: low maintenance, rust-free, sustainable, durable, stress-free and easy to use.
Test setup for checking the wheel bearing on the igus bike.
Test setup for checking the wheel bearing on the igus bike.

News presentation