Intelligent breakage detection for e-chains

EC.B energy chain with break detection and warning signal connected to a control cabinet.
▲ Tech up
  • Real-time condition data acquisition for the energy supply system
  • Longer maximum service life
  • Integration into Industry 4.0/IIoT concepts
▼ Cost down
  • No unplanned downtime
  • Prevent total failure if individual links break
  • Reduced maintenance costs due to early warnings

i.Sense EC.B intelligent breakage detection

Discover EC.B functionality in 82 seconds
  • Module (EC = e-chain B = break detection) detects breaks in individual chain links
  • A rope is passed through the e-chain and tightened to record any change in length and report it to the EC.B. sensor.
  • This detects chain breaks, shuts down the system and prevents further damage

What are the technical components of i.Sense EC.B?

Sensor module with tilting housing and wheels.

Sensor technology

i.Sense module for cable condition monitoring.

Evaluation module

Dashboard for monitoring smart plastics KI machine data on a laptop.

Connectivity

How is the i.Sense EC.B sensor box mounted on the chain?

A sensor on a cable chain in an orange machine monitors cable movement.
i.sense ec.b monitors an energy chain in an industrial plant.
i.sense ec.b sensor on a conveyor system for monitoring cable condition.

Final EC.B mounting on a container crane

  • The EC.B (EC = e-chain, B = break detection) module is installed on the e-chain's moving end
  • Special mounting brackets allow the EC.B. sensor to be mounted on the moving end of the e-chain®
  • With the addition of an EC.M (EC = e-chain, M = motion) sensor to the break detection system (EC.B), condition monitoring can evolve into predictive maintenance. The additional measured values (speed, acceleration, and temperature) allow the system to calculate service life and display maintenance times

Intelligent breakage detection implemented successfully

Conveyor system with cable carriers in an automated production line.

Abrasion and breakage monitoring

igus e-chains with smart plastics application examples in industrial plants, cranes and machines.

Worldwide customer application


The EC.B system as the basis for predictive maintenance

smart plastics infographic with i.Sense for condition monitoring and i.Cee for predictive maintenance.
Digital Smart Plastics interface on a laptop with igus products and monitoring applications.

Information ...

Tablet with igus CAD configurator, where a part is viewed by touch.

... try it ...

igus cable carrier system with warning symbol and accessory modules on a laptop screen.

... realise