What is iglidur?

Granules with solid lubricant under the magnifying glass.

What are iglidur materials made of?

Base polymers

Fibres and fillers

Solid lubricants

iglidur plain bearings under the magnifying glass.

How does self-lubrication work?


Wear test: iglidur compared to other plastics

Wear comparison: iglidur J has the lowest wear, well below POM, PEEK, PA66+CF+PTFE and PA66.
  • Rotation
  • Speed v = 0.3m/s
  • Load p = 1N/mm²
  • Shaft material: V2A

Other plain bearing plastics and their specifications

POM

PA66

PEEK

Specifications of our iglidur materials

Symbol for high sliding speed with a stylized runner.

Surface Speed

Load limits

Coefficient of friction

White machine with wheels and a scoop on an orange background.

Wear resistance

Permitted temperatures

Shaft material with two cylindrical shaft sections.

Assembly instructions

Are iglidur plain bearings RoHS-compliant?

iglidur sample box with bearing samples and a comparison card.

Free sample box - iglidur plain bearings

Test tubes with granules in five colors.

All materials in detail