iglidur® i.Sense: predictive maintenance from stock

  • Can be combined with iglidur® online service life calculator
  • Avoidance of unforeseen failures
  • Recognise and check maintenance requirements via remote diagnosis
  • iglidur® G: The all-round classic
  • iglidur® P210: The specialist for swivels, roller applications and more
  • iglidur® J: The versatile endurance runner
  • iglidur® A180: The FDA all-rounder for wet areas

Tech up

  • The first plain bearing to recognise wear - now also with a large diameter
  • If a wear limit defined by you is reached during operation, the integrated sensor sends a warning signal and enables the bearing to be replaced in good time

Reduce costs

  • Standard programme
  • No unplanned machine downtimes
  • Early signalling of bearing wear protects the shaft from damage

Evidence

  • Tested in our own indoor and outdoor test rigs.

sustainability

  • No more unnecessary bearing changes
  • No need to replace the shaft due to damage from a worn plain bearing.

This is how iglidur® i.Sense plain bearings work

iglidur i.Sense plain bearing and isense iG.W sensor for condition monitoring.

Brief presentation of new products in the isense standard programme

Consulting for i.Sense plain bearings

igus sample box with iglidur plain bearings and sample cards in a package.

Sample box - iglidur plain bearings

iglidur plain bearings in different sizes with a magnifying glass on the material structure.

What is iglidur?