Bearings and energy supply systems for car interiors

Move seat elements, rotary switches, doors and windows safely and without maintenance

Advantages of our e-chains

  • Cost-effective
  • Lightweight
  • Quiet running with max. 60dB(A) for the assembly
  • 100,000 solutions from stock in numerous lengths, widths, radii and options (open, closed, ESD, easily openable, etc.)
  • Easy to install
  • High, predictable service life
  • Customisable to weight and load limits
  • Certified according to IATF 16949

Advantages of our bearing technology

  • Lubrication-free and therefore maintenance-free
  • Quiet operation
  • Cost advantage and up to 80% lower weight compared to metallic solutions
  • Temperature-resistant up to 120°C
  • Low fogging
  • Plain bearings are suitable for e-coating and self-calibrating
  • Ideal in combination with plastic shafts
  • Long, predictable service life
  • Certified according to IATF 16949

Top-selling energy chains for the interior

igus E2.1 micro cable carrier with mounting bracket.

e-chain E2 micro

ECS energy chain system with moving links for routing cables and hoses.

e-chain E1

Cable carrier with cable for moving cable guidance.

easy chain E04

PRM rotary module with guide trough and closed cable carrier system.

Rotary module PRM

Top-selling plain bearings for the interior

iglidur F300 plain bearing bushing made of plastic.

Plain bearing iglidur F300

iglidur P210 plain bearing isolated.

Plain bearing iglidur P210

Grey iglidur plain bearing with flange.

Plain bearing iglidur M250

iglidur K230CM plastic ring, cut out.

Plain bearing iglidur K230

Application areas

MPV with exposed interior and automotive seat with motion plastics in exploded view.

Seat adjustments

Autonomous van with modular interior and seats.

New interior

Rotary switch

E-Shifter control with lever and rotary knob on a grey console.

Window regulator

Window regulator with igus e-chain in the van door.

Head-up display

Tailgate

Centre console

Cable channel with a moving energy chain system in an armrest.

Pedal mechanism

Sunroof

Sliding doors

Sliding door of a transporter with a visible e-chain for cable guidance.
Selector lever with iglidur bearings and an igubal thrust washer in section.

More information

Bearing for hinges

Four automotive hinges with plain bearings in different designs.

Application areas

Diagram of a car showing igus products in various systems and components.