For modern seat adjustment: Bearings and cable guides from one source

Plain bearing in the seat height adjustment

  • What is needed: A plain bearing solution for adjusting the seat height
  • Requirements: Noise minimisation, smooth running, low fogging, high load capacity, lightweight, low coefficient of friction, tolerance compensation, can also be used for e-coating at high drying temperatures, corrosion-free
  • Suitable products: Clip bearings made of flexible iglidur M250 and iglidur K230, plain bearings made of iglidur GLW and iglidur G for higher loads
  • Success for the customer: The tribologically optimised bearings are lightweight, have a long service life and guarantee a quiet adjustment in the long term thanks to their noise (NVH/BSR) reducing properties. Special designs such as our clip bearings also shorten assembly times. Cost savings are achieved through the parts price and the shorter assembly process. There is no need for recalibration and flange processes - development times are very short - our technical contacts offer comprehensive all-round advice from layout to design. Prototype samples made from tribologically optimised material are available in laser sintering within 24 hours.
Car seat height adjustment with guide rails and plain bearings.

Plain bearing in the backrest adjustment

  • What is needed: A quiet and low-clearance bearing for the tilt adjustment
  • Requirements: Noise minimisation, vibration dampening, low clearance, low fogging, high load capacity, lightweight, lubrication-free
  • Suitable products: Various customised special parts, e.g. made of iglidur X, iglidur G and iglidur GLW
  • Success for the customer: Our tribologically optimised materials with integrated solid lubricants ensure a low coefficient of friction and thus minimise noise during the adjustment process. The bearing design customised by igus to the installation situation runs with low clearance and reduces the development and design time.
Car seat with adjustment mechanism and guide rail with plain bearing.

Lead screw support in the lumbar adjustment

  • What is needed: Thrust washers for the lead screw support in the drive
  • Requirements: Noise minimisation, smooth running, corrosion-free, low fogging, high load capacity with high p x v value = 1, lightweight, low coefficient of friction, matched to mating partner made of POM and PP GF30
  • Suitable products: Thrust washers iglidur W300
  • Success for the customer: The thrust washers are a cost-effective and smoother-running alternative for thrust bearings
Lumbar support with guide rail and plain bearing in a car seat.

Plain bearing in the leg rest

  • What is needed: A plain bearing solution in the vehicle interior for adjusting the car seat leg rest, comfort seat extension, extended leg rest
  • Requirements: Smooth running, coefficient of friction, high load capacity, lightweight design, low fogging, noise minimisation
  • Suitable products: Plain bearings made of iglidur M250 and iglidur G
  • Success for the customer: iglidur plain bearings enable quiet adjustments by preventing disturbing BSR and NVH noises within the seat hinges. Made from tribologically optimised polymers, they are up to five times lighter than corresponding metal bearings.
Adjustment mechanism for a car seat with plain bearings and a guide rail.

Sliding ring in rotating consoles

  • What is needed: A swivelling mounting for the front seats
  • Requirements: Noise minimisation, low coefficient of friction, high load capacity, lightweight, lubrication-free, high wear resistance, low fogging
  • Suitable products: Sliding ring e.g. made of iglidur J or iglidur RN293, available as slewing ring bearing or customised special part
  • Success for the customer: The tribologically optimised material with integrated solid lubricants ensures a low coefficient of friction and thus minimises noise and force during the adjustment process. The bearing design customised by igus to the installation situation runs with low clearance, reduces the development and design time and offers an enormous cost and weight advantage over alternatives with rolling bearings.
Car seat adjustment with guide rail, plain bearing and orange component.

Plain bearings in compact motors for electric seat adjusters

  • What is needed: A plain bearing solution in compact motors for electric seat adjustment, seat actuators, seat adjustment drives
  • Requirements: High speeds, small installation space, low coefficient of friction, noise minimisation, high load capacity, smooth running, lightweight, maintenance-free, no external lubrication
  • Suitable products: Plain bearings made of highly wear-resistant iglidur J and iglidur H1 for higher temperatures
  • Success for the customer: Noise reduction (NVH and BSR), high performance at low and high speeds, low coefficients of friction, long service life, no external lubrication required, cost savings, weight reduction
Automotive parking brake actuator with gears and a spindle drive in cutaway view.

Dynamic cable protection in seat height and linear adjustment

  • What is needed: Dynamic cable protection for linear seat adjustment and seat height adjustment
  • Requirements: Radius protection of cables, smooth running, contacting of cable bundles in tight installation spaces, easy assembly and reduction of assembly time, insertion of harnessed cables with connectors
  • Suitable products: e-chains E2 micro or easy chain series E06
  • Success for the customer: The reduced assembly time is one of the main features of the easy chain energy chains. Their elastic and robust igumid NB material also offers optimum flexibility and a UL94-V2 classification
Car seat with orange e-chain in the guide rail for seat adjustment.

Dynamic cable protection for rotating and swivelling seats

  • What is needed: Dynamic cable protection for rotating and swivelling applications in seating systems
  • Requirements: Radius protection of the cables at a pivoting angle of 200°
  • Suitable products: e-chain E2 micro, especially the E2C.15 series
  • Success for the customer: Protection of the cables and continuous energisation of the seat component by an energy chain with reverse bend radius (RBR)
Orange igus e-chains for vehicle seat adjustment inside a housing.

More information

Brochure on motion plastics for automotive seats with seat adjustment and iglidur bearings.

Information brochure

Montage shows an assembly aid for an automotive sheet-metal solution with ring and insert parts.

Solutions for punched sheet metal

Metal bearing at a component edge with orange waves indicating an e-coating or recalibration stage.

Solutions for e-coating processes