drylin® SLW lead screw linear module

Especially multifaceted and torsionally rigid with a double-shaft profile

  • High torsional strength
  • Fully supported
  • Hard anodised rail
  • Special version SLW-AL with crossbars made of anodised aluminium upon request
  • Stainless steel version with corrosion-resistant steel components (AISI 303 or AISI 316Ti); for the stainless steel version, iglidur® J, iglidur® X or iglidur® A180 can be selected as the bearing material.

Product services

Catalogue

Download technical data

Product enquiry

Request a quotation

Online configurator

Free online configurator

The SLW series installation sizes

  • Carriage length: 60mm
  • Load capacity:
    • axial: 50 N
    • radial: 200 N
  • Max. stroke length: 300mm
  • Shaft diameter: 6mm
  • Shaft end support material: polymer
  • Carriage length: 48mm
  • Load capacity:
    • Axial: 250N
    • Radial: 1,000N
  • Max. stroke length: 400mm
  • Shaft diameter: 10mm
  • Shaft end support material: aluminium
  • Carriage length: 69mm/100mm
  • Load capacity:
    • Axial: 700N
    • Radial: 2,800N
  • Max. stroke length: 750mm
  • Shaft diameter: 10mm
  • Shaft end support material: zinc die-casting/aluminium
  • Carriage length: 100mm
  • Load capacity:
    • Axial: 700N
    • Radial: 2,800N
  • Max. stroke length: 750mm
  • Shaft diameter: 10mm
  • Shaft end support material: aluminium
  • Carriage length: 100mm
  • Load capacity:
    • Axial: 1,200N
    • Radial: 4,600N
  • Max. stroke length: 750mm
  • Shaft diameter: 16mm
  • Shaft end support material: aluminium
  • Carriage length: 100mm
  • Load capacity:
    • Axial: 1,200N
    • Radial: 4,600N
  • Max. stroke length: 750mm
  • Shaft diameter: 35mm
  • Shaft end support material: aluminium
  • Optionally with ball bearing lead screw (BB)
  • Carriage length: 150mm
  • Load capacity:
    • Axial: 1,600N
    • Radial: 6,400N
  • Max. stroke length: 1,000mm
  • Shaft diameter: 20mm
  • Shaft end support material: aluminium
  • Carriage length: 150mm
  • Load capacity:
    • Axial: 2,500N
    • Radial: 10,000N
  • Max. stroke length: 1,250mm
  • Shaft diameter: 25mm
  • Shaft end support material: aluminium

Technical options for the SLW series

igus lead screw material

Lead screw materials

Plain bearing material for igus linear modules and XY tables

Bearing materials

Stepper motors for linear modules

Electric drive systems: electric motors from igus

Lead screw clamping for drylin linear modules

Lead screw clamp

  • Shaft clamping flange for clamping the lead screw to the position indicator  
  • Secures the lead screw against inadvertent turning
  • Material: polymer housing with aluminium shaft clamp
  • Colour: black
Digital position indicator for drylin linear modules

Digital position indicator

drylin hand wheel for linear modules

drylin hand wheels

SLWM-1080 – linear module with measurement system

Lead screw linear module with measuring system
  • Sensor space-saving integrated in the carriage
  • Mains-independent operation
  • Integrated magnetic tape

Configure an individual SLW linear module online

Configure linear modules online
  • Find and order the right linear module with just a few clicks
  • Make your entries and select the right proposal
  • Select optional accessories
  • Add to shopping cart and order or enquire online
  • Download parts list as PDF file

Other SLW linear module versions

SLWT linear module with double lead screw
  • Carriages can be controlled separately
  • Separate manual adjustment of carriages
  • Design flexibility
Cost-effective drylin econ linear module
  • Light and cost-effective
  • Silver anodised rail profile
  • High helix thread or trapezoidal thread
SLW-ES stainless steel linear module
  • Selectable plain bearing material
  • FDA-compliant with iglidur A180 plain bearing
  • High temperature iglidur X bearing, works in up to +250°C
Linear module shop

drylin® linear modules with a single click ...

  • With lead screw drive or toothed belt drive
  • Two defined stroke lengths for each system
  • Flexible with drive pins for manual and electric operation.  Ready to install with lead screw clamp, position indicator and hand wheel for quickly replicable adjustments
  • No time-consuming searching and assembly
  • Reduced design effort with PDF and CAD file available in the online shop

Consulting

I look forward to answering your questions

Shipping and consultation