Two in One: linear axis with double spindle

Linear actuator with two lead screws and guides, background removed.
  • Different spindle pitches can be combined
  • Carriages can be individually adjusted manually
  • High degree of flexibility
  • Optional clearance adjustment

Product services

Download catalogue data

Request a quotation

Free online configurator

Tech up

Cost down

Proof

Sustainability

Manual or automated format adjustment

Numerous possibilities

  • Two manual drives, for example with position indicator and hand wheel
  • One manual and one electric drive
  • Two electric drives, e.g. with stepper motor
SLWT drive with two marked positions and mounting variants below.

Manual format adjustment

Manually driven linear axis with drive unit and sectional view of the guide.

Automated format adjustment

Control unit and motor for an igus system on an orange background.

Picture and drawing

Dual-action linear system with two linear tables in a dimensioned drawing.
Dual-action linear system with two linear tables in a dimensioned drawing.
SLWT linear module with tandem spindle guidance and visible threaded spindles.

More information

Order symbol and two igus motors for the online shop.

Electric drive systems

Pillow block bearing with mounting arrows on a shaft.

Replacing the housing bearings

Consulting

I look forward to answering your questions

KARLSSON_Niklas_igus_fi
Niklas Karlsson

Sales Manager

+358 (0) 207 499 499Write e-mail

Shipping and consultation