What can the iglidur® all-round materials do?

All-rounders are iglidur® materials that can be used almost universally under normal conditions (temperature, media, etc.). iglidur® G is the decathlete among iglidur® materials. It performs exceedingly well in almost all technical disciplines. The iglidur® GLW is specially suitable for solutions in large batches. iglidur® P and iglidur® K have a similar potential as iglidur® G paired with significantly reduced moisture absorption, which is advantageous for use in wet environments.

Like all iglidur® materials, all-rounders have the following specifications:


iglidur® G - Excellent price-performance ratio

  • The most popular iglidur® plain bearing material worldwide
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
iglidur® G material and specifications

iglidur® G1 - more universal

  • Double service life at high loads
  • Up to 4 times less wear at low loads
  • Continuous operating temperature +180 °C press fit up to +120°C (iglidur® G: up to +80°C) 50%
  • Moisture absorption reduced by 50%
iglidur® G1 material and specifications

iglidur® M250 – The robust all-rounder according to DIN ISO 2795

  • The tough all-rounder with excellent vibration dampening
  • Resistant to edge pressure
  • High impact resistance
iglidur® M250 material and specifications

iglidur® P210 – Specialist for pivoting, rolling applications and more

  • Specialist for pivoting, rolling applications and more
  • Extremely wear-resistant especially up to 20 MPa in pivoting applications
  • Versatile: good performance on many different shafts
  • Good with edge loads
iglidur® P210 material and specifications

iglidur® P - the cost-effective outdoor all-rounder

  • No moisture absorption even with high ambient humidity
  • Low water absorption
  • Low wear rates
  • Resistant to high loads
iglidur® P material and specifications

iglidur® K - Versatile and cost-effective

  • Versatile and cost-effective for medium temperatures
  • Low moisture absorption
  • Wear-resistant
  • Cost-effective
  • Lubrication and maintenance-free 
iglidur® K material and specifications

iglidur® GLW | Low-cost material for high quantities

  • Applications with static loads
  • Cost-effective
  • Dirt-resistant
  • Resistant to vibration
iglidur® GLW material and specifications

iglidur® P230 - Well-balanced specification profile at a low price

  • Good wear-resistance
  • High media resistance
  • Very cost-effective
  • For low and medium loads
  • For applications with low pv values
iglidur® P230 material and specifications

igus products made of iglidur materials in the online shop

1) Max. long-term application temperature
2) Max. permissible surface pressure at+20°C
3) Best combination for p = 1 MPa, v = 0.3 m/s, rotating


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH