My contact person
OEM Finland OY

Fiskarsinkatu 3

20750 Turku

+358 207499499
+358 207499456

Super-aluminium support tray

The design of this support tray emulates the igus® aluminium trough. This modular construction kit covers the standard sizes of our e-chains®. The aluminium support tray is suitable for E2/000, E4.21/E4.28/E4.32 and E6.29/E6.35/E6.40 range.
Because of its flexible width adjustment through installation sets with C-profiles, the support tray can be used with all e-chains® with outer widths of 68mm and greater. Standard installation sets can be used, just as for the aluminium trough. The plastic fixed-end modules can be used here as well.
 

Corrosion-resistant, seawater-resistant aluminium profile

Wear-reducing slide bar integrated as standard

Built-in silencer profile means e-chain® runs quietly

Simple assembly on flexible-width C-profiles with basic clamping shoe

e-chain® easily connects to support tray using plastic fixed end modules

Open design principle so debris can fall through the trough; if a closed bottom is required, it can be integrated as an option

Conductivity according to DIN EN 61537 - standard

Super-aluminium support tray

Aluminium support tray product range:

Part No. Trough height Length
ready for shipping in 3 - 4 working days 9AT.35.SLA.1000 35 1000 Upon request Add to shopping cart
ready for shipping in 3 - 4 working days 9AT.35.SLA.2000 35 2000 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Installation kit product range:

Part No. Trough width Trough height
960AT.30.100 100 35 Upon request Add to shopping cart
960AT.30.125 125 35 Upon request Add to shopping cart
960AT.30.150 150 35 Upon request Add to shopping cart
960AT.30.200 200 35 Upon request Add to shopping cart
960AT.30.250 250 35 Upon request Add to shopping cart
960AT.30.300 300 35 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

The installation kits can also be ordered with a C-profile of stainless steel (Part No. ending E).
Please specify this information in your request.

Aluminium support tray, Zg
Components Components, installation set
(1) Trough side parts, aluminium, 2 m   (A) Bottom clamp, aluminium
(2) Glide strips, plastic, 2 m   (B) C-profile, galvanised steel; also available in 304 stainless steel
(3) Optional: Silencer profile, rubber   (C) Allen wrench
    (D) Sliding nut

Aluminium support tray, Zg The side part of the super aluminium support tray consists of an aluminium profile (1), a silencer profile (3) and a glide pad (2). A 2 m field length with a distance between supports of 1 m is standard. The minimum length of the C profile of the installation kit is 100 mm.

ready for shipping in 3 - 4 working days
Delivery time on request