Support trays for energy chains

Steel cable guide trough with marked components for an igus energy chain system.
  1. Noise-reducing and low abrasion, secure guidance
  2. Simple design: easy attachment of all profiles and wall brackets
  3. Lightweight material: in the colour of your choice
  4. Available in 2 types and 4 versions as a modular system
Aluminium diversion trough for a linear system with numbered components.
  1. Noise-reducing: optional rubber silencer profile
  2. Simple energy chain connection: optimised fixed end module made of plastic
  3. Wear-reducing: glide strip to protect against lateral abrasion
  4. Simple installation: With standard clamp shoes, basic version
  5. Corrosion-resistant: Seawater-resistant aluminium profiles

I use the one-piece steel support tray when:

  • A simple design is required
  • Easy attachment to floor profiles and wall brackets is planned
  • The desired colour and dimensions are particularly important
  • The trough should be made of steel
  • The chain-lower run should be secured against lateral displacement during lateral acceleration

I use the modular aluminium support tray when:

  • High modularity and customisability are paramount
  • Widths need to be subsequently adjusted to a certain extent
  • Chips and dirt are prevalent, as the trough is open (optionally with base)
  • Attention must be paid to quiet running and therefore low noise emissions
  • The energy chain must be particularly protected against wear
  • The energy chain must be connected and fixed quickly
  • The trough should be made of seawater-resistant aluminium
  • The chain-lower run should be secured against lateral displacement during lateral acceleration

You might also be interested in this

igus guide troughs and accessories for e-chains in different profiles and sizes.

guide trough

igus e-chain with multicore cables and an open link.

energy chain

Online configurator