High-pressure water chamber<br><font size="7">lubrication-free spindle axes<br> for splash water application</font>

High pressure water chamber

lubrication-free spindle axes for splash water applications

Profile

  • What was needed: lubrication-free  spindle axis, housing bearing  and  aluminium shaft
  • Requirements: For the tests in the high-pressure water chamber, products are required that are lubrication-free and can withstand high amounts of splash water.
  • Industry: Machine construction
  • Success for the customer: Our lubrication-free spindle axes, in combination with the housing bearings and the aluminium shaft, provide a robust and lubrication-free solution.
Drive technology application example

Products used

SHT-12
Pillow blocks
Pillow blocks
Aluminium shaft

Configure lead screw axis

Problem

Solution

Here you can see the use of our products and the water chamber from the outside

products
products
awb lanea
awb lanea

Further application examples

Special measurement setup with lead screw axis, motor & control system

Drive technology application example

3D printer for concrete l Lubrication-free solution for dusty environment

Drive technology application example

Electric drive technology in an automated positioning system

Drive technology in an order picking unit

Linear axis for precision, clearance-free welding seam bend testing device

Linear axis for precision, clearance-free welding seam bend testing device

Lubrication-free linear axis for automated cocktail mixer

Lubrication-free linear axis for automated cocktail mixer
Drive technology shop

Drive technology online shop

Drive technology configurator

Drive technology configurator

Drive technology white paper

Download whitepaper