Linear axis for precision, clearance-free welding seam bend testing device

Lubrication-free and maintenance-free: lead screw linear system and linear rail for testing weld seams

Profile

  • What was needed: drylin® SHT-linear system,  drylin® W-linear guide
  • Requirements: High positioning accuracy, as clearance-free as possible, robust, durable, lubrication-free, insensitive to dirt
  • Industry: Plastics machinery
  • Success for the customer: The bending test device for weld seams can test bending samples in accordance with DVS 2203-5 up to a plate thickness of 15 mm or a maximum force of 5,000 N. All lubrication- and maintenance-free and durable. What started out as a trainee project then went into series production.
drylin W test setup in a protective enclosure with display and viewing window.

Problem

Solution

Bend testing device goes to series production

drylin W linear technology in a test setup for lubrication-free operation.

Maintenance- and lubrication-free lead screw linear system from the drylin® SHTstandard programme and drylin® W-linear guide for the vertical and horizontal movements of the bending test fixture.

The drylin® W linear guide is used to set the support distances specified by the guideline.

The two linear guides are customised to the requirements of the bending test device.