Unsupported over a travel of 28m: energy chain for DECKEL MAHO milling machine

Modular cable guides for high-performance machining centre DMU 600 Gantry

Profile

  • What was needed: guidelok horizontal
  • Requirements: High modularity: The machine tool must be able to be extended from 6 to 28 metres. Long traverse paths. High travelling speeds and accelerations.
  • Industry: Machine tools
  • Success for the customer: With the guidelok, the heavy hoses and cables are safely guided in a self-supporting manner and the required 28 m travel lengths can be realised without any problems. The energy chain is also designed for high speeds and accelerations, a long service life and quick and easy installation.
DECKEL MAHO Pfronten machine tool

Problem

Solution

DECKEL MAHO Pfronten machine tool
DECKEL MAHO Pfronten machine tool