Change Language :


Metal chips are a problem, especially in machine tools on long travels, when energy chain sliding has to be used. guidelok is the cost-effective solution for travels of up to 50 metres. guidelok horizontal is more cost-effective than many steel chains or complex sliding systems.

System guidelok horizontal, principle drawing:
LLLL = total length / FFFF = field length
Ordering example: Add part no.. with desired value total length and field length e.g. 907.645.200.300.20000/2000.0
| Part number | For series | Inner width Bi: | Bend radius | |
|---|---|---|---|---|
| 907.645.Bi.R.LLLL/FFFF | E4.56 | 50 - 600 | 150 | 175 | 200 | 250 | 300 | |
| 907.645.Bi.R.LLLL/FFFF | E4.80 | 50 - 600 | 150 | 175 | 200 | 250 | 300 | |
| 907.645.Bi.R.LLLL/FFFF | E4.112 | 50 - 600 | 200 | 250| 300 | |
| 907.645.Bi.R.LLLL/FFFF | R4.56 | 75 - 462 | 150 | 175 | 200 | 250 | 300 | |
| 907.645.Bi.R.LLLL/FFFF | R4.80 | 150 - 462 | 175 | 200 | 250 | 300 | |
| 907.645.Bi.R.LLLL/FFFF | R4.112 | 200 - 500 | 250 | 300 |
| Part number | For series | Inner width Bi: | Bend radius | |
|---|---|---|---|---|
| 907.837.Bi.R.LLLL/FFFF | E4.56 | 200 - 600 | | 350 | 400 | 450 | 500 | | |
| 907.837.Bi.R.LLLL/FFFF | E4.80 | 200 - 600 | | 350 | 400 | 450 | 500 | | |
| 907.837.Bi.R.LLLL/FFFF | E4.112 | 200 - 600 | | 350 | 400 | 450 | 500 | | |
| 907.837.Bi.R.LLLL/FFFF | R4.56 | 200 - 462 | | 350 | 400 | 450 | 500 | | |
| 907.837.Bi.R.LLLL/FFFF | R4.80 | 200 - 462 | | 350 | 400 | 450 | 500 | | |
| 907.837.Bi.R.LLLL/FFFF | R4.112 | 200 - 500 | | 350 | 400 | 450 | 500 | |
The horizontal guidelok guides the upper run of the energy chain on special swivelling roller holders, which can fold into the moving radius of the energy chain and guarantee unhindered "travel" of the system.
Realised in practice

guidelok horizontal in milling machines from lid Maho
guidelok-system in combination with the R4.112 series is used in 5-axis milling machines. With the guidelok, the heavy hoses and cables are safely guided in a self-supporting manner and the required 28 m travel lengths can be realised without any problems. The energy chain is also designed for high speeds and accelerations, a long service life and quick and easy installation.
In person:
Monday to Friday from 7 am - 17 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr