PTFE-free, FDA-compliant, recycled and automated

These are the new products for Fachpack and drinktec 2025

Bearing technology for continuous operation, chemicals and high temperatures

TP flange bearing in different versions for product range expansion.

NEW Split flange mounted bearings/inserts

iglidur G2 plain bearing made of plastic.

NEW Material: Low bearing clearance

Gear ring with spokes for a technical component.

NEW Spherical portions for up to 200rpm

Spacer ring with two mounting brackets for installing a bearing.

NEW Pillow block bearings with split spherical insert bearings

Black plastic pulley with a central bore.

NEW Wear-resistant pulleys

Bandage on the bearing outer ring.

NEW High-performance rollers

iglidur J track roller with a central bore and four reinforced cutouts.

NEW Durable and robust plastic rollers

Ceramic ball bearing with metal cage and visible balls.

NEW Temperature and chemical resistant ball bearing

xiros ball transfer unit BB-522-B180-ES-POM with and without flange.

Ball transfer unit for endurance running

PTFE-free and PFAS-tested bearing technology

PTFE-free iglidur plain bearings in standard versions, with PFAS tested marking.

NEW Plain bearing without PTFE

iglidur W300PF plain bearings in beige.

Endurance bearing without PTFE

Linear module with cross table and miniature guide for precise linear movements.

NEW PTFE-free linear axis

CF-PTFE-free cables with PTFE-free marking and multi-core igus chainflex cables.

chainflex cables without PTFE

PTFE-free and PFAS tested.

PTFE-free and PFAS-tested

PFAS whitepaper with diagrams and open pages on an orange background.

White paper: PFAS in focus

FDA-compliant products or products suitable for wet areas

Horizontal linear slide with Hygienic Design.

NEW Linear bearing, hygienic design

igus ZLW linear unit with central carriage and linear guides.

NEW FDA-compliant, conductive axis

Stepper motor with shaft and visible cable connector.

NEW Stepper motor for humid environments

Deep groove ball bearing B181 in blue plastic.

Ball bearings, food sector

Linear module with double carriage and mounting plate.

Heavy duty linear modules

FDA and EU 10/2011

Recycled bearings and energy chains

echain e21 with recycling symbol and material flow for HMI 2025.

NEW Recycled energy chains

Green iglidur plain bearing ring.

ECO plain bearing

Round igus part with a central hole and screw holes.

Slewing ring bearing made from regranulates

Illustrated bearings, one with an orange CO2 label.

Predictable CO2 footprint

PTFE-free and PFAS tested.

PTFE-free and PFAS-tested

igus chainge recycling heart made of green plastic pellets and black energy chain links.

Recycling platform "Chainge"

Sustainability and resource conservation

RWTH study preview on plastic bearings and zero lubrication.

NEW Lubrication-free study by RWTH Aachen University

Linear robots, delta robot and sensors

Gantry robot for palletizing applications with a linear portal structure.

NEW XXL linear robot for up to 25kg

Stainless steel delta robot with three arms on a light background.

NEW Delta robot in stainless steel

EC.WLC for E4.Q with a magnified component view in the background.

NEW Visual condition indicator

Delta robot LCA-DR-1000 with crossed drive arms and three motors.

Delta robot DR1000

Machine Planner on a tablet with robot cell and product view.

Machine planner

iSense monitoring module and colored cables in a cable chain with radio symbols.

Smart e-chains and cables

IPA-approved products for pharmaceutical packaging

e-skin flat Layerhalter with curved cable carrier and highlighted support detail.

NEW Holder for unsupported cleanroom chains

e-skin flat with two cable channels shown in an S shape.

Flat ribbon cable with ISO Class 1

e-skin soft energy chain with two connections and guided cables.

Corrugated tubes with ISO Class 1

Whitepaper with an open cover and two inner pages about cleanroom energy supply systems.

White paper Energy supply for the cleanroom

Test setup with battery production, E6 chains and triflex R TRC in a test environment.

Products for the cleanroom

Cleanroom laboratory with igus installation and technician in front of a system for low-particle production.

Cleanroom tests in our own laboratory

Virtually with us

A man at a trade fair holds a part and photographs it in front of an igus product wall.

With you on site

igus stand with visitors and demo stations at the motion plastics Tour 2019.