Biscuit moulding machine

  • What was needed: A biscuit moulding machine capable of producing the wide variety of shapes required by the customer and the market
  • Requirements: 100% free from lubrication and maintenance, resistant to flour dust and regular hot water washing, precision
  • Products used: dryspin® lead screw, drylin® W single rail WS, drylin® W pillow block
  • Success for the customer: The machine, equipped with a pump installed on electric axes, performs designs of biscuits or decorations on cakes with flush pouring of dough. The axes are driven by four stepper motors, and transverse and vertical displacement is on the drylin® guide rail with built-in dryspin® lead screw. The guides are equipped with four WJ200UM pillow blocks.
Linear axis with gripper on a worktable for an automated assembly system.

Products used

Cut-out cylindrical metal component with a smooth surface.

drylin® linear guide

Threaded spindle with fine threads and a cylindrical metal surface.

dryspin® lead screw

Machined metal plate with threaded holes and a large cutout.

dryspin® pillow block

Problem

Solution

Automated machine system with a transparent container and blue workpiece holder on a table.

Do you have questions about drylin lead screw technology?

igus dryspin lead screws with nut elements and a shop icon.

Order online:

The Dryspin configurator shows a threaded spindle and selectable flange bearing bushings.

Configure lead screw drive:

dryspin screw technology with a right-pointing arrow and recycling symbol.

Tech up & Cost down: