Rubik's cube solving machine

  • What was needed: Spindle lifting tables for clamping the cube
  • Requirements: High reliability for use at trade fairs
  • Industry: Mechanical engineering
  • Success for the customer: The magic cube can be
    ideally solved at a speed of 15 moves per second. The underlying
    solution algorithm requires between 10 and 35 moves. In the best case scenario, the Rubik's Cube can therefore
    be solved in less than one second and thus compete with professional solutions.
Four men stand in an office next to an automated test setup with a monitor.

Product used

drylin® SHT-12 linear module

Configure lead screw axis

Impressions

Transparent machine with a control panel on a table for a cube-solving system.
Rubik’s Cube machine with glass enclosure and robot arms solves a Rubik’s Cube.

Application video

Further application examples

Special measurement setup with lead screw axis, motor & control system

Robotic setup for an art application on a workbench.

Electric drive technology in an automated positioning system

igus picking station in a trade fair or exhibition setting.

Linear axis for precision, clearance-free welding seam bend testing device

drylin W guide with two metal brackets in a machine.

Lubrication-free linear axis for automated cocktail mixer

E-chains for a bar counter with bottle dispensers and cable guidance beneath the counter.
Shopping cart symbol next to two linear modules.

Online shop

drylin® SHT configurator

drylin E white paper: toothed belt drive or lead screw drive for linear modules.

Download white paper