Robust energy chains and guide trough with ascent guard for 1500-ton shipyard crane

Since 2008, two roller e-chain® have been travelling 122 m to supply the trolleys

Profile

  • What was needed: Heavy duty roller energy chain of the 5050RHD series
  • Requirements: Permanently safe cable routing over 122 m travel, with a cable weight of 18 kg/m. Preventing the energy chain from rearing up due to the high thrust forces.
  • Sector: Crane industry
  • Success for the customer: The robust 5050 RHD chains, which have been in operation since 2008, are optimally equipped for the high cable weights and long travel distances. A riser guard integrated into the guide trough prevents the energy chain from standing up.
Goliath crane with 5050RHD heavy-duty energy chain at a shipyard.

Problem

Solution

5050RHD energy chain on a Goliath crane, with guide rails and a metal frame.

Roller energy chain 5050RHD

  • High stability and long service life
  • For high additional loads on long travel distances

chainflex® cable

Several coloured chainflex control cables with different conductor constructions.
  • 4 year guarantee
  • Always find the cheapest cable that is guaranteed to work with the price check