Energy supply systems for the press plant

Success stories

E-Chain system in an automotive production line with a yellow carriage on the rail.

Energy safely guided in high-speed sheet metal feeding system

Rolling machine for automotive applications with two yellow supports and metal rollers on a blue base.

Precise and maintenance-free bearing in rolling machine for mudguards

Automotive press shop with robot cells and conveyor systems in a production hall.
  • We plan the optimisation of your system to guarantee maximum service life and increase system availability
  • Retrofitting your existing machines
  • Retrofitting condition monitoring or predictive maintenance to igus products
  • Our energy chains are also available as ready-harnessed systems, e.g. crossbar feeder, 7th axis
  • After installation: regular inspection and maintenance of your energy chain and condition monitoring systems
  • At the end of the life cycle, we take the energy chain back and recycle it

Suitable products

E6 energy chain module in a chain arrangement.

e-chain system E6

  • For high speeds and high accelerations
  • High stability unsupported and low vibration
  • Extremely quiet running: 46dB(A) depending on the speed
CF113.D cable with braided shielding and exposed conductors.

Measuring system cable CF113.D

  • For very high loads
  • Bend radius up to 7.5 x d
  • Flame-retardant and notch-resistant
  • Oil- and coolant-resistant
  • PUR outer jacket, PVC-free
CF27.D cable with braided shielding and exposed inner conductor.

Servo cable CF27.D

  • For very high loads
  • Special pair shielding for 30% faster harnessing
  • Bend radius up to 7.5 x d
  • PUR outer jacket, PVC-free
Triflex R cable carrier with guided cables at a machine connection.

Harnessed hose packages

E4Q cable carrier with several cables in different colors.

e-chain system E4Q

  • Can be opened and closed without tools
  • Optional noise dampening for quieter operation
  • Material savings lead to lightweight
Two cable carriers with warning symbols show a possible sensor collision on the energy chain.

Condition monitoring for e-chains

  • Sensor EC.P for push/pull force monitoring
  • Sensor EC.B for breakage detection in the initial stage