Maintenance-free bearings in confined installation space in rolling machine for lorry mudguards

Linear and plain bearings work with high precision and no maintenance in this rolling machine

Profile

  • What was needed: drylin W single rails, iglidur Z plain bearings
  • Requirements: Maintenance-free bearings were needed that could be used in the small available installation space and work reliably despite a lot of dust in the system
  • Industry: Automotive sector
  • Success for the customer: drylin and iglidur bearing technology works completely without lubrication and extremely precisely in the rolling machine. This has a positive effect on product quality. Due to the absence of lubricants, dust can no longer adhere to the system, which has resulted in a longer service life
Rolling machine with a frame for material processing.

Problem

Solution

Machine for winding a plastic web with drive and roller guide during cutting.
Linear unit with WSQ-10, mono slide guide WWC-10-40-10 and plain bearing ZFI-2831-32 in the machine assembly.