Rotating car wash brush system

For freshly painted car parts

  • What was needed: To automatically wash complex parts in the automotive industry after painting: This task is performed by the carousel washing system from Polish manufacturer Noyen
  • Requirements: 100% lubrication-free and maintenance-free, withstands high humidity and high temperatures, lightweight, robust, accurate positioning, easy to retrofit
  • Products used: drylin® linear module SHT-20, with integrated dryspin® lead screw and nut
  • Success for the customer: An important design objective was to make simple and ergonomic manual loading possible. The large number of references required not only the use of suitable tools, but also the repositioning of the actuators between the references. For this purpose, a sliding mechanism with interlocking and easy operation was required. The solution had to be both lightweight, as it is built into a carousel disc, and robust. It was therefore decided to produce a new design with bearings.
Packaging system with safety fencing and control panel for automated handling.

Problem

Solution

  • The provision of the required regulatory parameters
  • Ergonomics
  • Significant reduction in manufacturing costs
  • Simplification of the design
  • Reduction in weight
  • Speed up the installation of the entire device
  • Ensuring the repeatability of components
  • Achieving a high level of accuracy
CNC machine with a control panel in an industrial hall.
Automated machine cell with conveying systems and robotics in a steel frame structure.
Automated tool clamping system with multiple gripping modules in a circular arrangement.
Round igus automation module with many grippers and conveying or sorting elements.
Dual-spindle clamping fixture in CAD view for automated machining.

Products used

drylin SHT linear module with three guide rods and a central carriage.

drylin® SHT linear module

Threaded spindle with fine threads and a cylindrical metal surface.

dryspin® lead screw

dryspin plastic thread nuts with internal thread.

dryspin® lead screw nuts

dryspin® lead screw drives in vehicles

Dryspin lead screw for automotive applications with arrow between a metal and plastic nut, in front of cars.

Do you have questions about drylin® lead screw technology?

igus dryspin lead screws with nut elements and a shop icon.

Order online:

The Dryspin configurator shows a threaded spindle and selectable flange bearing bushings.

Configure lead screw drive:

dryspin screw technology with a right-pointing arrow and recycling symbol.

Tech up & Cost down: