Compact linear technology in test devices for electric motors withstands continuous operation

Durable linear bearing technology contacts and decontacts test plugs 500,000 times a year

Profile

  • What was needed: drylin® SHT linear modules, plastic-energy chain
  • Requirements: The high number of test cycles per year (around 500,000) requires a reliable linear system with a long service life. At the same time, all components must be particularly compact, as the multiplexer must fit into a 19-inch rack.
  • Industry: Automotive industry
  • Success for the customer: In a direct comparison with a recirculating ball bearing guide, the drylin® SHT linear axis proved to be the optimum solution for the customer. The material pairings in the linear module of stainless steel, aluminium and an iglidur® high-performance polymer guarantee a precise, low-friction, wear-resistant and completely lubricant-free linear process.
The drylin system contacts circuit boards precisely and automatically.

Problem

Solution

drylin contact and disconnect module with cables and several linear carriages in a metal housing.
drylin system for automatic contact making and disconnecting in a machine setup.