triflex R and corrugated tube compared.

Corrugated hose vs. triflex® R: pros and cons

Introduction of the opponents

The corrugated hose

The triflex® R energy chain

Round 1: Elongation

  • Stretches strongly under tensile strain
  • The cables in the corrugated hose cannot elongate in the same ratio and are therefore damaged
  • triflex® R chain stretches only minimally under tensile strain
  • No additional load for the cable

Round 2: Defined minimum bend radius

  • Offers no minimum bending radius without e-rib
  • Offers a bend radius of 50 to 182 mm in every size

Round 3: Sagging

  • Damage to the corrugated hose due to underbending and possible damage to the cable
  • The stop-dog prevents the e-chain® from being bent under

Round 4: Torsion

  • No or hardly any torsion possible
  • 7-12.5° torsion angle per chain link
  • Up to 900° torsion angle over one metre (e.g. TRC/TRE.40)

Round 5: Filling cables without connectors

  • filling via the end of the hose possible
  • filling via the ends of the e-chain® with restriction due to the high tensile strength centre element
  • The TRE, TRL & TRCF also offer the option of filling from the outside

Round 6: Filling with harnessed cable

  • If the connector is not too large, the cable can be pushed through from the ends
  • With the TRE, TRL, TRLF & TRCF, cables with connectors can be pressed in from the outside
  • The TRC chain is much more limited compared to the corrugated hose

Round 7: Shortening and elongation

  • Can only be shortened with a tool (knife), which poses a risk to hands and cable
  • Length can be partially adjusted with or without tools
  • Can be extended again by fitting chain links, which is not possible with the corrugated hose

Round 8: Replacement after damage

  • It is not possible to replace damaged areas
  • Damaged chain links can be replaced even when filled
Whitepaper about a 6-axis robot with a robotic arm and open pages.