Hybrid energy chain YE - strong, shake-proof and compact

  • Almost 50% less weight than comparable steel chains
  • YE.42: 91% more unsupported length compared to the E4.42 series
  • YE.56: 61% more unsupported length compared to the E4.56 series
  • YEHD.112: 68% more unsupported length compared to the E4.112 series

Series YE.42

Cable chain with a 42 mm dimension.

YE.56 series

Cable chain with a large bend radius and dimension 56.
ECS energy supply on the lifting work platform with a magnified cable chain detail.

iSet YE | Travels: 6 - 18m

Buy now

YEHD.108 series

YEHD108 energy chain system with multiple chains for moving applications.

YEHD.112 series

YEHD112 cable carrier in grey with multiple links.

e-tube, openable from both sides, pivoting lid - protection against chips and dirt

YR.42 cable carrier module with a height of 42 mm.

YR.42 series

YR.56 series

Cable carrier with dimension 108.

YRHD.108 series

Realised in practice

Hybrid tube YRHD in use at DWK Drahtwerk Köln as a replacement for steel tube

Two YE.42 side-by-side hybrid chains replace a steel chain at Sinopec

YE.42 hybrid chains for retrofitting a Genie work platform

Tech up

Cost down

Proof

Sustainability

Test run: unsupported length with straight upper run with 5kg/m fill weight

Comparison chart with three bar pairs for YE and E4.112, E5.56, E5.42, showing 7,6/4,5, 5,5/3,4 and 4,6/2,4.

Why plastic-steel hybrid energy chain

  • Corrosion at the joints, resulting in stiffness of the entire energy supply
  • Deformation of the crossbars, which can cause the drag chain to seize/twist. Sharp edges can also damage the cables and hoses.
  • Screws, bolts and circlips can get lost over time and make the entire system unstable.
  • High weight as the energy supply is made of metal
  • Chain links of steel chains cannot be opened and are almost impossible to replace partially.
  • Plastic-metal joints prevent the e-chain® links from seizing due to corrosion.
  • Plastic crossbars do not deform permanently. They can also be replaced individually in the event of a defect. Rounded crossbars protect cables and hoses.
  • No screws or rivets are required to connect the e-chains®.
  • Up to 50% lighter hybrid e-chain®
  • E-chain® links can be opened as required. Cables can be added or removed as needed. igus® chainflex® cables for every application: whether high UV resistance or high/low temperatures. 36-month guarantee on all cables