Test laboratory for polymer ball bearings

This is what awaits you on our test laboratory page:

test rig in the ball bearing test laboratory

Radial deep groove ball bearing test rig:

  • Test rigs with integrated sensors (DAQ) for simultaneous measurement of wear, load absorption up to 250 N, various service life and temperature tests
  • max. speed: 5,000 rpm
  • Movement: Outer ring stops, inner ring rotates
  • installation size: 6000
Ball bearing test lab with a person at a testing machine.
DAQ measuring system with sensors, cables and a display on a laboratory setup.

Rotation test rig:

  • Tests at high speed and low loads (5,000 rpm, 10 N)
  • Ongoing tests with in-house xirodur® materials and iglidur® cage materials
  • installation size: 6000

Parameters: 25 N, 2,000 rpm, running time 7 days

  • Left: unreinforced material, before test
  • Right: unreinforced material, after test

Parameters: 25 N, 2,000 rpm, running time 7 days

  • Left: reinforced iglidur® material, before test
  • Right: reinforced iglidur® material, after test

Ball bearings under water: igus® vs. metal bearings

Metallic bearing corrodes after just a few hours

xiros plastic ball bearing as a replacement for a rusted metal bearing.

Which ball bearings are suitable for electroplating?