Radial deep groove ball bearings

Ball bearing with visible steel balls and light inner and outer rings.

special part made of plastic

White rolling component for an overhead conveyor system.

test laboratory for plastic ball bearings

Ball bearing test lab with a person at a testing machine.

Deep groove ball bearing design

Ball bearing in section with visible balls and inner ring.

Outer and inner ring:

Cages:

Balls:

  • Outside crowned rollers that can run directly on a profile
  • Profile rollers, e.g. B. for thread deflections
  • Thrust bearings  (special deep groove ball bearings for axial loads) and ball bearing slewing rings to support axial loads
  • Multi-axis bearings for linear and radial movements
  • Flange bearings, e.g. for installation in pipe ends (also for support/deflection rollers)
  • Double-row/two-row bearings for absorbing higher forces

Where are deep groove ball bearings used?

Pool cleaner in front of turquoise water, shown in three views on a light surface.
Ball bearings are mounted in a metal housing.