Ball screw drive vs dryspin lead screw drive

Maintenance-free even with short strokes

JGRM joint bearing with 6 MPa static load beside a screw and support.

Can a plastic threaded nut withstand high static loads?

61.5% comparison of two lead nuts with and without ball bearings.

How can I reduce the acquisition costs by 61.5 %?

Ball screw drives

  • Regular lubrication and maintenance required
  • Faster susceptibility to corrosion
  • High weight
  • Running noise
  • Not well suited for short strokes

dryspin® lead screw nut

100% lubrication-free

Comparison of a metal thread with oil buildup and a dryspin plastic thread without oil deposits.

maintenance-free dry operation thanks to drylin® lead screw technology

maintenance-free dry operation thanks to drylin® lead screw technology

Robust and with known connection dimensions

  • Connection dimensions & Pitches identical to standard ball screw nuts
  • Lubrication- & maintenance-free thanks to iglidur® J high-performance polymer
  • Favourable due to plastic injection moulding
  • Robust and stable type
  • Available in 2 sizes for threads in ø 14/16 and 18/20

Up to 34.4 % weight saving

Ball screw with mounting block, approx. 160 g.
55 g and a Dryspin lead screw with nut.

100% corrosion-free

Corrosion comparison of metal and plastic bearings after water exposure: metal rusts, plastic stays intact.

Regular maintenance work due to corrosion?

The dryspin® technology gives rust no chance

Ball screw nut

dryspin® technology

Advantages and disadvantages

dryspin® lead screws

  • OEM applications possible due to design flexibility, e.g. for small installation space
  • Very flexible adjustment options for lead
  • spindle diameter and threaded nut design
  • More favourable alternative
  • No external lubrication necessary
  • Smooth running
  • Dirt-resistant, robust and corrosion-free
  • Insensitive to static loads
  • Lower weight
  • Variety of materials: heavy duty, high temperature or FDA approval
  • Predictable service life

Recirculating ball bearing

  • High precision, hardly any axial or radial play
  • Low coefficient of friction
  • Industry with high dynamic loads
  • Very high efficiency up to 100
  • Hardly any dimensional flexibility
  • Recirculating ball bearing and guideway assemblies with an external return system cause audible noise
  • Sensitive to high static loads due to point contact of the balls
  • Relatively high weight

Dimension table for our dryspin® lead screw technology

Dryspin scatter chart with outer diameter and pitch, comparing availability ranges for trapezoidal and dryspin threads.

Product range

Lead screw nuts

Lead screw nuts

  • Various types
  • In 7 different materials
  • Save up to 50.9 % costs
Several steel spindles with different thread profiles arranged on a white background.

Lead screws

  • Steep threads, trapezoidal threads and metric threads
  • In 5 different materials
  • Up to 30 % longer service life
dryspin components for medical precision applications.

Special geometries & accessories

  • Special designs for every application
  • Accessories for lead screw nut and spindle
  • Our experts will be happy to advise you personally