igubal housing material

igubal Housing material overview

Split bearing housing for a pillow block bearing, shown in two halves.

igumid G

  • Standard housing material
  • Particularly impact-resistant
  • Suitable for long-term temperatures between -40 °C and 120 °C
Brown igus plain bearing with a central bore and two side mounting holes.

iguton G

  • Particularly resistant to high temperatures
  • Very good chemical resistance
  • Long-term suitable for temperatures between -40 and 200 °C
Rod-End spherical bearings in blue and metal.

igumid FC

  • Made of FDA and EU 10/2011 compliant materials
  • Detectable
  • Suitable for long-term use at temperatures between -30 °C and 100 °C

More about igubal spherical plain bearings

Sample boxes

New products

Knowledge base