iSet smart plastics | Condition monitoring and predictive maintenance in a single set

Complete set includes:
  • EC.P
  • EC.B
  • i.Sensemodul II
  • Connection cables and
  • i.Cee components for
  • i.Cee:plus module II
  • i.Cee dashboard
  • SMS module
  • Wear sensors
  • Sliding assembled e-chain
  • Centre-fixed
  • Switch cabinet position at moving end (Mitnehmer, MN) or fixed end (Festpunkt, FP)
  • Motion profile detection via customer-supplied SPS/PLC
  • Production lines
  • Assembly halls
  • Cranes
  • Indoor cranes
  • Sewage treatment plants
  • Conveyor technology
  • Automotive production

Parts list

Article designationQuantity
EC.P sensors1 x MAT904120364 1 x MAT904120354
EC.B sensor type A1 x IS.EC.B.SU.02.A
i.Sense universal module 4 sensor1 x IS.EC.U04.01.01.0.BETA
i.Cee: local DIN top-hat rail module1 x IS.PLUS.01.01.0.BETA
Connection cables2 x CF10.03.05.INI 1 x CF10.02.04

EP.S sensors

DMS sensor with labeled components and a multi-pin connector.

EC.B sensor type A

igus Sensorbox with a swivelling arm and wheeled base for positioning a sensor.

i.Sense

i.Sense Condition Monitoring module with connections and QR code for condition monitoring.

i.Cee

i.Cee Plus module for predictive maintenance with connectors and QR code.

Connection cables

Chainflex control cable in an energy chain.

Features and benefits

  • Permanent monitoring of push/pull forces by i.Sense EC.P sensors
  • Monitoring of the energy chain for breakage (i.Sense EC.B)
  • Evaluation of the sensor data in the module
  • Fast notification of PLC in the event of unusual events
  • Service life calculation based on actual use (determined by wear sensors)
  • Maintenance management
  • SMS alert

Industry 4.0: realised in practice

GÜDEL gantry robot with two gripper axes above a trade show display.
Conveyor system in a mine with a long belt and red material outdoors.
igus e-chains with smart plastics application examples in industrial plants, cranes and machines.

Suitable products

e-chains

Cable carrier with several links and connecting elements in black and gray.
  • Cable-friendly due to very smooth contours
  • Allow various types of movements
  • Lightweight, modular, strong, quiet, easy to open

chainflex cables

igus chainflex cables with a 4-year guarantee and different cable constructions.
  • Largest range with 1,354 cable types
  • Fail-safe with 36-month guarantee
  • From 1m length within 24 hours

More information

iSets

Modular e-chain system with accessories shown as a complete set.

Knowledge Base