smart bearing technology

iglidur plain bearing with a black outer layer and light inner surface.

iglidur® i.Sense plain bearing

  • Avoidance of unforeseen failures
  • Recognise and control maintenance requirements via remote diagnosis
  • Possible as FDA-compliant all-rounder
  • High wear resistance
  • Insensitive to dust and dirt

igus banner for HMI 2023 with various industrial applications on colorful columns.

iSense sensor with live status for wear, replacement soon, or overload.

Smart 3D printed plain bearing

  • Wear parts with sensors via multi-material 3D printing
  • Warning when wear limit is reached
  • Warning in case of overload ► Avoid damage
  • Predictable service life
  • No minimum order quantity
  • Zero lubrication required

Test & development of the 3D printing i.Sense bearing

  • The bearing is printed from 2 materials: igus® tribofilament® (white) and a particularly conductive material (black)
  • The wear of the bearing is measured on the black material.
  • Printed with a multi-material printer
  • The i.Sense technology can be realised on any wear-resistant part with a minimum wall thickness of 2.5 mm
  • The test stand shows a test in which the bearing displays various wear states, thus enabling a service life prediction to be made

Smart linear technology

The smart drylin® W carriage

Linear guide with carriage on two rails.

drylin® W Linear slide with LED

  • Fast offline check
  • Simple handling and visualisation via LED
  • For drylin® W profile guides and linear modules
  • Available in 2 sizes: 10 and 16
  • Set of replacement bearing foils available from stock
  • Bearing replacement with practical assembly tool

smart bearing technology sensors

  • Makes predictive maintenance (i.Cee) possible
  • Integrated into the linear sliding film
  • Signals wear of the linear sliding film in good time
  • Plannable replacement of the sliding element

DLW.W

  • Makes predictive maintenance (i.Cee) possible
  • A sensor measures the wear of the linear bearing in the drylin® W linear guide
  • When the limit value is reached, it sends a signal that the bearing foil should be changed

PRT.W

  • Makes predictive maintenance (i.Cee) possible
  • Sensor measures the abrasion of the sliding elements
  • Plannable replacement of the sliding elements

isense plain bearings

  • Makes predictive maintenance (i.Cee) possible
  • Integrated sensor technology measures wear